![KDP455.581](https://eshop-api.ntn-snr.com/medias/515Wx515H-KDP455581-SNR-1.jpg?context=bWFzdGVyfGltYWdlc3w5NzA0MHxpbWFnZS9qcGVnfGg1OC9oNzQvMTAwODgxNTg1OTMwNTQvNTE1V3g1MTVIX0tEUDQ1NTU4MS1TTlJfMS5qcGd8YWZlNzRjYTJmODU3YzNkNzFhMzBkZTQ1OTg4OWFiY2Y5NDM2M2UyZWUyM2I5MTk4NzlmMTM2Y2U5N2YzYmM3OA)
Over 100 products available in the TIMING BELT AND WATER PUMP KITS range:
- Easy to use with all the parts required to fit the replacement.
- Original parts guaranteeing high quality.
This kit contains the following reference(s)
- GT355.39
Log in
To add this product to your basketDownloads
No document available
CHARACTERISTICS | |
---|---|
Weight | 1,8 kg |
Belt quality | Standard |
Number of belts | 1 |
Width 1 | 27 mm |
Number of teeth | 123 |