![KDP455.590](https://eshop-api.ntn-snr.com/medias/515Wx515H-KDP455590-SNR-1.jpg?context=bWFzdGVyfGltYWdlc3w4MzQxMnxpbWFnZS9qcGVnfGgxNS9oN2IvMTAwODgxNTg3ODk2NjIvNTE1V3g1MTVIX0tEUDQ1NTU5MC1TTlJfMS5qcGd8MmQ0OGFlOWIxZWEzMjMwMzVkMzc2ZDAzNTFlN2NhOWY4ZTMzZmY2Y2ZiYjFlMjQyMTYzYjQ4ZTQ5YzRmZmI3Mg)
Over 100 products available in the TIMING BELT AND WATER PUMP KITS range:
- Easy to use with all the parts required to fit the replacement.
- Original parts guaranteeing high quality.
This kit contains the following reference(s)
- GT355.45
Log in
To add this product to your basketDownloads
No document available
CHARACTERISTICS | |
---|---|
Belt quality | Standard |
Number of belts | 1 |
Width 1 | 17 mm |
Number of teeth | 96 |
Weight | 1,62 kg |