
Reference KDP455.610
Over 100 products available in the TIMING BELT AND WATER PUMP KITS range:
- Easy to use with all the parts required to fit the replacement.
- Original parts guaranteeing high quality.
This kit contains the following reference(s)
- GT355.46
- Timing belt
- Water pump
Log in
To add this product to your basketDocumentation
Product information
| CHARACTERISTICS | |
|---|---|
| Number of belts | 1 |
| Width 1 | 26 mm |
| Number of teeth | 133 |
| Weight | 1,72 kg |