![KDP455.640](https://eshop-api.ntn-snr.com/medias/515Wx515H-KDP455640-SNR-1.jpg?context=bWFzdGVyfGltYWdlc3w2ODA2MnxpbWFnZS9qcGVnfGhmOS9oY2MvMTAwODgxNTkwODQ1NzQvNTE1V3g1MTVIX0tEUDQ1NTY0MC1TTlJfMS5qcGd8YmRlMmI0Mjk3OGFkNjQ0MjdkNmFmY2FmY2NjNDY5NWJlMzNmYjdiYTc2MDljNjRjNzM5Y2I3YTUwYWUwNDUzNg)
Over 100 products available in the TIMING BELT AND WATER PUMP KITS range:
- Easy to use with all the parts required to fit the replacement.
- Original parts guaranteeing high quality.
This kit contains the following reference(s)
- GT355.48
Log in
To add this product to your basketDownloads
No document available
CHARACTERISTICS | |
---|---|
Weight | 1,548 kg |
Belt quality | Standard |
Number of belts | 1 |
Width 1 | 27 mm |
Number of teeth | 119 |