Over 100 products available in the TIMING BELT AND WATER PUMP KITS range:
- Easy to use with all the parts required to fit the replacement.
- Original parts guaranteeing high quality.
This kit contains the following reference(s)
- GE357.24
- GE357.23
- GT357.35
- GT357.25
Log in
To add this product to your basketDownloads
No document available
CHARACTERISTICS | |
---|---|
Belt quality | Standard |
Number of rollers | 4 |
Number of belts | 2 |
Width 1 | 17 mm |
Width 2 | 20 mm |
Number of teeth | 130 |
Number of teeth 2 | 58 |
Weight | 2,28 kg |