Over 100 products available in the TIMING BELT AND WATER PUMP KITS range:
- Easy to use with all the parts required to fit the replacement.
- Original parts guaranteeing high quality.
This kit contains the following reference(s)
- GT365.05
- GT357.32
- GT357.33
Log in
To add this product to your basketDownloads
No document available
CHARACTERISTICS | |
---|---|
Number of rollers | 4 |
Number of belts | 2 |
Width 1 | 26 mm |
Width 2 | 22 mm |
Number of teeth | 122 |
Number of teeth 2 | 81 |
Weight | 2,514 kg |