
Reference KDP457.450
Over 100 products available in the TIMING BELT AND WATER PUMP KITS range:
- Easy to use with all the parts required to fit the replacement.
- Original parts guaranteeing high quality.
This kit contains the following reference(s)
- NEP72-020A-12G
- Water pump
- Timing tensioners
- Timing belt
- Small components
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
Number of belts | 1 |
Number of rollers | 2 |
Width 1 | 23 mm |
Number of teeth | 150 |
Weight | 2,2 kg |