
Reference KDP457.480
Over 100 products available in the TIMING BELT AND WATER PUMP KITS range:
- Easy to use with all the parts required to fit the replacement.
- Original parts guaranteeing high quality.
This kit contains the following reference(s)
- GE357.30
- GT357.28
- Water pump
- Nut
- Cap
- Timing belt (x2)
- Timing tensioners
- Timing idlers
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
Weight | 3,513 kg |
Belt quality | Standard |
Number of rollers | 4 |
Number of belts | 2 |
Width 2 | 30 mm |
Width 1 | 24 mm |
Number of teeth | 207 |
Number of teeth 2 | 87 |