
Reference KDP457.481
Over 100 products available in the TIMING BELT AND WATER PUMP KITS range:
- Easy to use with all the parts required to fit the replacement.
- Original parts guaranteeing high quality.
This kit contains the following reference(s)
- GE357.30
- GT357.28
- Timing idlers (x2)
- Timing belt (x2)
- Water pump
- Cap
- Timing tensioners
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
Belt quality | Standard |
Number of rollers | 4 |
Number of belts | 2 |
Width 2 | 30 mm |
Width 1 | 24 mm |
Number of teeth | 207 |
Number of teeth 2 | 87 |
Weight | 3,73 kg |