![KDP457.492](https://eshop-api.ntn-snr.com/medias/515Wx515H-KDP457492-SNR-1.jpg?context=bWFzdGVyfGltYWdlc3w5MjIzMnxpbWFnZS9qcGVnfGhiZC9oNTQvMTAwODgxNjEyNDcyNjIvNTE1V3g1MTVIX0tEUDQ1NzQ5Mi1TTlJfMS5qcGd8NTkzYjk5NTAwMDU5MTU2OTFiZjhlMDM3ODYxNDZiZjE4MGZhM2I0MTA1ZjQ1MjVjNTViZDc3YTRmNjg3ZjFlMA)
Over 100 products available in the TIMING BELT AND WATER PUMP KITS range:
- Easy to use with all the parts required to fit the replacement.
- Original parts guaranteeing high quality.
This kit contains the following reference(s)
- GE357.29
- GT357.51
Log in
To add this product to your basketDownloads
No document available
CHARACTERISTICS | |
---|---|
Weight | 2,03 kg |
Belt quality | H : Renforcée |
Number of belts | 1 |
Number of rollers | 2 |
Width 1 | 30 mm |
Number of teeth | 120 |