Over 100 products available in the TIMING BELT AND WATER PUMP KITS range:
- Easy to use with all the parts required to fit the replacement.
- Original parts guaranteeing high quality.
This kit contains the following reference(s)
- GE357.29
- GE357.28
- GT357.52
- Water pump
- Small components
- Suspension nut
- Timing belt
Log in
To add this product to your basketDownloads
No document available
CHARACTERISTICS | |
---|---|
Width 1 | 30 mm |
Number of belts | 1 |
Number of teeth | 141 |
Number of rollers | 3 |
Weight | 2,835 kg |
Belt quality | H : Renforcée |