
Reference KDP457.540
Over 100 products available in the TIMING BELT AND WATER PUMP KITS range:
- Easy to use with all the parts required to fit the replacement.
- Original parts guaranteeing high quality.
This kit contains the following reference(s)
- GE357.26
- Timing belt
- Water pump
- Timing tensioners
- Timing idlers
- Screw
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
Weight | 2,362 kg |
Number of belts | 1 |
Width 1 | 30 mm |
Number of rollers | 3 |
Number of teeth | 120 |
Belt quality | Standard |