![KDP457.680](https://eshop-api.ntn-snr.com/medias/515Wx515H-KDP457680-SNR-1.jpg?context=bWFzdGVyfGltYWdlc3w5MDQ5NnxpbWFnZS9qcGVnfGg2Ny9oYmUvMTAwODgxNjIyMzAzMDIvNTE1V3g1MTVIX0tEUDQ1NzY4MC1TTlJfMS5qcGd8OWNiZWEwOThlNWM3YjEyODc0NGM2YjBmZDc3ZGE1OWYzNGE4MWY0MTdkMjUzMTU5MDA3M2IxOTVmODc0YzljNQ)
Over 100 products available in the TIMING BELT AND WATER PUMP KITS range:
- Easy to use with all the parts required to fit the replacement.
- Original parts guaranteeing high quality.
This kit contains the following reference(s)
- GE357.15
- GT357.13
Log in
To add this product to your basketDownloads
No document available
CHARACTERISTICS | |
---|---|
Weight | 2,655 kg |
Number of belts | 1 |
Width 1 | 25 mm |
Number of rollers | 3 |
Number of teeth | 141 |