
Reference KDP457.681
Over 100 products available in the TIMING BELT AND WATER PUMP KITS range:
- Easy to use with all the parts required to fit the replacement.
- Original parts guaranteeing high quality.
This kit contains the following reference(s)
- GT357.13
- GE357.15
- Water pump
- Small components
- Timing belt
- Timing idlers
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
Number of belts | 1 |
Width 1 | 25 mm |
Number of rollers | 3 |
Number of teeth | 141 |
Weight | 2,734 kg |