
Reference KDP457.740
Over 100 products available in the TIMING BELT AND WATER PUMP KITS range:
- Easy to use with all the parts required to fit the replacement.
- Original parts guaranteeing high quality.
This kit contains the following reference(s)
- GE357.26
- Screw
- Water pump
- Timing belt
- Timing idlers
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
Weight | 2,124 kg |
Number of belts | 1 |
Number of rollers | 2 |
Width 1 | 30 mm |
Number of teeth | 117 |