
Reference KDP457.750
Over 100 products available in the TIMING BELT AND WATER PUMP KITS range:
- Easy to use with all the parts required to fit the replacement.
- Original parts guaranteeing high quality.
This kit contains the following reference(s)
- GE357.42
- GT357.76
- Timing belt (x2)
- Water pump
- Small components
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
Belt quality | Standard |
Number of belts | 2 |
Width 1 | 20 mm |
Width 2 | 10 mm |
Number of teeth | 163 |
Number of teeth 2 | 81 |
Weight | 1,958 kg |