Over 100 products available in the TIMING BELT AND WATER PUMP KITS range:
- Easy to use with all the parts required to fit the replacement.
- Original parts guaranteeing high quality.
This kit contains the following reference(s)
- GT357.76
- GE357.42
Log in
To add this product to your basketDownloads
No document available
CHARACTERISTICS | |
---|---|
Weight | 2,05 kg |
Number of belts | 2 |
Number of teeth | 163 |
Width 1 | 20 mm |
Number of teeth 2 | 87 |
Width 2 | 10 mm |
Belt quality | Standard |