![KDP457.820](https://eshop-api.ntn-snr.com/medias/515Wx515H-KDP457820-SNR-1.jpg?context=bWFzdGVyfGltYWdlc3w2OTcyM3xpbWFnZS9qcGVnfGg3NC9oY2EvMTAwODgxNjM2MDY1NTgvNTE1V3g1MTVIX0tEUDQ1NzgyMC1TTlJfMS5qcGd8ZTRkNmY2MDc5ODgwOTIzMjZmMWNmZGMzNzcyNmZiYmY4NDQ1OGM3YzViZDA5ZmY2ODdhOGQ4YWU3Nzc2Yjg2OQ)
Over 100 products available in the TIMING BELT AND WATER PUMP KITS range:
- Easy to use with all the parts required to fit the replacement.
- Original parts guaranteeing high quality.
This kit contains the following reference(s)
- GT357.26
- GT357.25
- GE357.23
Log in
To add this product to your basketDownloads
No document available
CHARACTERISTICS | |
---|---|
Number of belts | 2 |
Width 2 | 17 mm |
Number of rollers | 3 |
Width 1 | 20 mm |
Number of teeth | 130 |
Number of teeth 2 | 58 |
Weight | 2,068 kg |