![KDP457.830](https://eshop-api.ntn-snr.com/medias/515Wx515H-KDP457830-SNR-1.jpg?context=bWFzdGVyfGltYWdlc3w1ODA4OHxpbWFnZS9qcGVnfGgwYy9oYzcvMTAwODgxNjM3MDQ4NjIvNTE1V3g1MTVIX0tEUDQ1NzgzMC1TTlJfMS5qcGd8ZDJkMjA4NjdhYWU2MWU5NTg2ZTI4YjEzNjMwMDY5ZjU3ZTkyMmI3Y2U3MzI1NGNlODZmYWFhNDI5Nzc2NjNjNQ)
Over 100 products available in the TIMING BELT AND WATER PUMP KITS range:
- Easy to use with all the parts required to fit the replacement.
- Original parts guaranteeing high quality.
This kit contains the following reference(s)
- GE357.43
- GT357.78
Log in
To add this product to your basketDownloads
No document available
CHARACTERISTICS | |
---|---|
Belt quality | Standard |
Number of belts | 1 |
Width 1 | 25 mm |
Number of rollers | 2 |
Number of teeth | 145 |
Weight | 2,063 kg |