![KDP457.830S](https://eshop-api.ntn-snr.com/medias/515Wx515H-KDP457830S-SNR-1.jpg?context=bWFzdGVyfGltYWdlc3w1NTkwMXxpbWFnZS9qcGVnfGhhNC9oYzMvMTAwODgxNjM4MDMxNjYvNTE1V3g1MTVIX0tEUDQ1NzgzMFMtU05SXzEuanBnfDUwM2U5MDU3ZjZkZjcwM2JlMmVjMzA1Njg2ZmE3ODZmMGU1ZmQwNmU3NmJmNDMwNmFhZGM3MTZiOGFmMzdjYTY)
Over 100 products available in the TIMING BELT AND WATER PUMP KITS range:
- Easy to use with all the parts required to fit the replacement.
- Original parts guaranteeing high quality.
This kit contains the following reference(s)
- GT357.78
- GE357.43
Log in
To add this product to your basketDownloads
No document available
CHARACTERISTICS | |
---|---|
Weight | 1,963 kg |
Width 1 | 25 mm |
Number of rollers | 2 |
Number of belts | 1 |
Number of teeth | 145 |
Belt quality | Standard |