![KDP457.850S](https://eshop-api.ntn-snr.com/medias/515Wx515H-KDP457850S-SNR-1.jpg?context=bWFzdGVyfGltYWdlc3w3NDgwOXxpbWFnZS9qcGVnfGg0My9oNGQvMTAwODgxOTg1MzcyNDYvNTE1V3g1MTVIX0tEUDQ1Nzg1MFMtU05SXzEuanBnfDBhYmExZjFkY2I4OGRiYWRmMzhhNjMxNjliMmFlNDcxYTg1N2Y0OWJmYzliZDc5Yzg5NTYwMzIwZGI4NTJhZWE)
Over 100 products available in the TIMING BELT AND WATER PUMP KITS range:
- Easy to use with all the parts required to fit the replacement.
- Original parts guaranteeing high quality.
This kit contains the following reference(s)
- GE357.41
Log in
To add this product to your basketDownloads
No document available
CHARACTERISTICS | |
---|---|
Weight | 2,155 kg |
Width 1 | 25 mm |
Number of rollers | 3 |
Number of belts | 1 |
Number of teeth | 145 |
Belt quality | Standard |