![KDP458.480](https://eshop-api.ntn-snr.com/medias/515Wx515H-KDP458480-SNR-1.jpg?context=bWFzdGVyfGltYWdlc3w4NDIyNHxpbWFnZS9qcGVnfGg1My9oMDAvMTAwODgxNjUzNzYwMzAvNTE1V3g1MTVIX0tEUDQ1ODQ4MC1TTlJfMS5qcGd8ZGI4YjFkNjkzYzRlYjZlZjkwN2FiMjJlNGMxOGRjNzA0Y2I1ODQzMDA3MmFiMGY4NjFmOWFjZWNjN2MxYzRmMQ)
Over 100 products available in the TIMING BELT AND WATER PUMP KITS range:
- Easy to use with all the parts required to fit the replacement.
- Original parts guaranteeing high quality.
This kit contains the following reference(s)
- GE358.30
- GT358.30
Log in
To add this product to your basketDownloads
No document available
CHARACTERISTICS | |
---|---|
Weight | 1,567 kg |
Number of belts | 1 |
Number of rollers | 2 |
Width 1 | 24 mm |
Number of teeth | 190 |