![KDP458.520](https://eshop-api.ntn-snr.com/medias/515Wx515H-KDP458520-SNR-1.jpg?context=bWFzdGVyfGltYWdlc3w3ODM4OHxpbWFnZS9qcGVnfGg3Yy9oMDYvMTAwODgxNjU1NzI2MzgvNTE1V3g1MTVIX0tEUDQ1ODUyMC1TTlJfMS5qcGd8MTcyNmUxMDI1YjFjZjI2NjE0YjJmMGJlODhkZTM5YjMwOTdlMDJiOWYzMjVjYTBmOTk1ZDI1MGVmMjY0YmRhOQ)
Over 100 products available in the TIMING BELT AND WATER PUMP KITS range:
- Easy to use with all the parts required to fit the replacement.
- Original parts guaranteeing high quality.
This kit contains the following reference(s)
- GT358.30
- GE358.30
Log in
To add this product to your basketDownloads
No document available
CHARACTERISTICS | |
---|---|
Weight | 1,775 kg |
Number of belts | 1 |
Number of rollers | 2 |
Width 1 | 24 mm |
Number of teeth | 198 |