
Over 100 products available in the TIMING BELT AND WATER PUMP KITS range:
- Easy to use with all the parts required to fit the replacement.
- Original parts guaranteeing high quality.
This kit contains the following reference(s)
- GT359.04
- Water pump
- Timing belt
Documentation
Product information
| CHARACTERISTICS | | Weight | 1,528 kg |
| Number of rollers | 1 |
| Number of belts | 1 |
| Width 1 | 17 mm |
| Number of teeth | 114 |
Automotive Compatibility
CitroenBerlingoBERLINGO I04/1997 => 11/2002--CitroenBXBX06/1988 => 11/1994--CitroenEVASIONEVASION06/1996 => 08/1998--CitroenSYNERGIESYNERGIE06/1996 => 04/2002--CitroenXantiaXANTIA 102/1993 => 04/2002--CitroenXantiaXANTIA 207/1993 => 11/1997--CitroenXSARAXSARA 106/1997 => 07/2000--CitroenZXZX 102/1991 => 06/1998--CitroenZXZX 202/1991 => 06/1998--Peugeot20520512/1991 => 11/1994--Peugeot205205 206/1989 => 08/1998--Peugeot306306 101/1993 => 08/2002--Peugeot306306 201/1993 => 08/2002--Peugeot30930907/1989 => 07/1993--Peugeot309309 207/1989 => 07/1993--Peugeot40540505/1988 => 09/1996--Peugeot405405 105/1988 => 09/1996--Peugeot405405 206/1988 => 09/1996--Peugeot40640609/1995 => 02/2004--Peugeot406406 109/1995 => 03/2004--Peugeot406406 209/1995 => 02/2004--Peugeot80680605/1995 => 04/2002--PeugeotExpertExpert06/1996 => 11/2003--PeugeotPartnerPARTNER I04/1997 => 10/2002--