
Reference KDP459.420
Over 100 products available in the TIMING BELT AND WATER PUMP KITS range:
- Easy to use with all the parts required to fit the replacement.
- Original parts guaranteeing high quality.
This kit contains the following reference(s)
- GE359.23
- GT359.24
- Timing belt
- Water pump
Log in
To add this product to your basketDocumentation
Product information
| CHARACTERISTICS | | Belt quality (distribution) | Standard |
| Number of belts | 1 |
| Width 1 | 25 mm |
| Number of rollers | 2 |
| Number of teeth | 137 |
| Weight | 1,53 kg |
OE Equivalents
Peugeot, Citroen1609525680Citroen, Peugeot1684448080Ford1855736Ford1855738Ford2008683Ford2008684Automotive Compatibility
CitroenBERLINGOBERLINGO04/2008 => 11/2010--CitroenBERLINGOBERLINGO I11/2005 => 08/2010--CitroenBERLINGOBERLINGO II04/2008 => 11/2010--CitroenC2C2 110/2005 => 12/2009--CitroenC2C2 210/2005 => 12/2009--CitroenC3C3 101/2009 => 11/2010--CitroenC3 IC3 I05/2005 => 09/2009--CitroenC3C3 II09/2009 => 11/2010--CitroenC4 IC4 I10/2004 => 09/2010--CitroenC5 IC5 I08/2004 => 05/2008--CitroenC5C5 II02/2008 => 11/2011--CitroenJUMPYJUMPY II12/2006 => 08/2016--CitroenXSARAXSARA02/2004 => 11/2010--FiatSCUDOSCUDO II12/2006 => 11/2010--FordCMAXCMAX I11/2007 => 07/2010--FordCMAXCMAX II11/2007 => 07/2010--FordFIESTA VFIESTA V11/2007 => 10/2008--FordFIESTA VIFIESTA VI11/2007 => 07/2010--FordFOCUSFOCUS11/2007 => --FordFOCUSFOCUS I11/2007 => 11/2007--FordFOCUSFOCUS II08/2004 => --FordFUSIONFUSION 111/2007 => 05/2012--FordFUSIONFUSION 210/2004 => 05/2012--Mazda22 II10/2008 => 02/2011--Mazda33 I05/2003 => 09/2011--Mazda33 II11/2008 => 09/2011--MiniMiniMINI II02/2007 => 07/2010--Peugeot1007100701/2007 => 06/2010--Peugeot20620603/2004 => 01/2009--Peugeot20720702/2006 => 01/2011--Peugeot30083008 I02/2009 => 08/2013--Peugeot307307 106/2004 => 05/2008--Peugeot307307 206/2004 => 05/2008--Peugeot308 I308 I08/2007 => 12/2013--Peugeot407407 103/2004 => 04/2011--Peugeot407407 203/2004 => 04/2011--Peugeot50085008 I08/2009 => 11/2010--PeugeotEXPERTEXPERT II12/2006 => 05/2016--PeugeotPARTNERPARTNER12/2005 => 11/2010--PeugeotPARTNERPARTNER I11/2005 => 01/2012--PeugeotPARTNERPARTNER II04/2008 => 11/2010--SuzukiSX4SX4 I06/2007 => 08/2014--SuzukiSX4SX4 II08/2013 => 09/2016--SuzukiVITARAVITARA II01/2015 => --VolvoC30-32-35 C30C30-32-35 C30 109/2006 => 08/2010--VolvoC30-32-35 C30C30-32-35 C30 209/2006 => 08/2010--VolvoS40S40 II12/2004 => 03/2010--VolvoS80 IIS80 II06/2009 => 04/2010--VolvoV50V50 112/2004 => 08/2010--VolvoV50V50 212/2004 => 08/2010--VolvoV70V70 II06/2009 => 02/2011--