
Reference KDP459.460
Over 100 products available in the TIMING BELT AND WATER PUMP KITS range:
- Easy to use with all the parts required to fit the replacement.
- Original parts guaranteeing high quality.
This kit contains the following reference(s)
- GE359.22 (x2)
- GT359.27
- GE359.21
- Timing belt
- Water pump
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
Weight | 0,004 kg |
Number of belts | 1 |
Number of rollers | 2 |
Width 1 | 32 mm |
Number of teeth | 259 |