
Reference KDP459.720
Over 100 products available in the TIMING BELT AND WATER PUMP KITS range:
- Easy to use with all the parts required to fit the replacement.
- Original parts guaranteeing high quality.
This kit contains the following reference(s)
- Timing tensioners
- Timing idlers
- Timing belt
- Small components
- Water pump
- Screw
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
Belt quality | Standard |
Number of rollers | 2 |
Number of belts | 1 |
Number of teeth | 131 |
Width 1 | 200 mm |
Weight | 1,752 kg |