
KDP465.030 - SNR
Timing Belt Kits With Water Pump
Over 100 products available in the TIMING BELT AND WATER PUMP KITS range:
- Easy to use with all the parts required to fit the replacement.
- Original parts guaranteeing high quality.
This product replaces the following reference: This kit contains the following reference(s)
- GT365.08
- GE365.07
- Water pump
- Timing belt
Log in
To add this product to your basketDocumentation
Product information
| CHARACTERISTICS | | Number of belts | 1 |
| Number of rollers | 2 |
| Width 1 | 28 mm |
| Number of teeth | 132 |
| Weight | 2,125 kg |
Automotive Compatibility
VolvoC30-32-35 C30C30-32-35 C30 109/2006 => 11/2010--VolvoC30-32-35 C30C30-32-35 C30 209/2006 => 11/2012--VolvoC70C70 II12/2005 => 03/2014--VolvoS40S40 II01/2006 => 05/2012--VolvoS60S6003/2005 => 04/2015--VolvoS60S60 I05/2001 => 02/2009--VolvoS60 IIS60 II03/2010 => --VolvoS80S80 I06/2001 => 01/2006--VolvoS80 IIS80 II02/2006 => 02/2015--VolvoV40V40 105/2012 => 03/2015--VolvoV40V40 II05/2012 => 03/2015--VolvoV50V50 101/2006 => 03/2010--VolvoV50V50 201/2006 => 05/2012--VolvoV60V6003/2011 => 05/2018--VolvoV60 IIV60 II08/2010 => 05/2018--VolvoV70V7008/2005 => 07/2007--VolvoV70V70 I12/1999 => 07/2007--VolvoV70V70 II02/2007 => 10/2016--VolvoXC60XC60 I06/2008 => 08/2017--VolvoXC70XC70 I07/2002 => 02/2007--VolvoXC70 IIXC70 II02/2007 => 10/2016--VolvoXC90 IXC90 I04/2002 => 08/2014--