
Reference KDP465.060
Over 100 products available in the TIMING BELT AND WATER PUMP KITS range:
- Easy to use with all the parts required to fit the replacement.
- Original parts guaranteeing high quality.
This kit contains the following reference(s)
- GE365.08
- GT365.13
- Small components
- Timing belt
- Water pump
- Timing idlers
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
Weight | 3,415 kg |
Belt quality | Standard |
Number of rollers | 3 |
Number of belts | 1 |
Number of teeth | 155 |
Width 1 | 28 mm |