
Reference KDP473.210
Over 100 products available in the TIMING BELT AND WATER PUMP KITS range:
- Easy to use with all the parts required to fit the replacement.
- Original parts guaranteeing high quality.
This kit contains the following reference(s)
- GT373.02
- GE373.03
- Timing belt
- Water pump
Log in
To add this product to your basketDocumentation
Product information
| CHARACTERISTICS | |
|---|---|
| Number of belts | 1 |
| Number of rollers | 2 |
| Width 1 | 29 mm |
| Number of teeth | 154 |
| Weight | 1,955 kg |