
Reference KDP481.040
Over 100 products available in the TIMING BELT AND WATER PUMP KITS range:
- Easy to use with all the parts required to fit the replacement.
- Original parts guaranteeing high quality.
This kit contains the following reference(s)
- GE381.01
- GE381.00
- GE381.02
- ATU106J-1
- Timing belt
- Water pump
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
Number of teeth | 223 |
Number of belts | 1 |
Number of rollers | 4 |
Width 1 | 27 mm |
Weight | 3,73 kg |