
Over 100 products available in the TIMING BELT AND WATER PUMP KITS range:
- Easy to use with all the parts required to fit the replacement.
- Original parts guaranteeing high quality.
This kit contains the following reference(s)
- GT384.00
- GE384.01
- Timing belt
- Water pump
Log in
To add this product to your basketDocumentation
Product information
| CHARACTERISTICS | | Weight | 1,775 kg |
| Number of belts | 1 |
| Number of rollers | 2 |
| Width 1 | 22 mm |
| Number of teeth | 105 |
Automotive Compatibility
HyundaiACCENT IACCENT I09/1999 => 12/2002--HyundaiACCENT IIACCENT II09/1999 => 11/2006--HyundaiAccentACCENT III11/2005 => 01/2012--HyundaiCOUPECOUPE II12/2001 => 08/2008--HyundaiElantraELANTRA I05/2000 => 12/2006--HyundaiElantraElantra05/2000 => 12/2006--HyundaiGETZGETZ 108/2002 => 11/2006--HyundaiGETZGETZ 208/2005 => 12/2010--HyundaiMATRIXMATRIX 104/2001 => 10/2010--HyundaiMATRIXMATRIX 204/2001 => 10/2010--HyundaiPONYPONY II06/1994 => 11/1999--HyundaiPONYPONY III06/1994 => 11/1999--KiaCeratoCERATO I12/2003 => 11/2008--KiaRIO IIRIO II05/2005 => 08/2011--