
Reference KDP486.000
Over 100 products available in the TIMING BELT AND WATER PUMP KITS range:
- Easy to use with all the parts required to fit the replacement.
- Original parts guaranteeing high quality.
This kit contains the following reference(s)
- GE386.01 (x2)
- GT386.01
- Timing belt
- Water pump
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
Number of belts | 1 |
Width 1 | 28 mm |
Number of rollers | 3 |
Number of teeth | 220 |
Weight | 2,555 kg |