
Reference KF155.103U
NTN-SNR is rolling out its expertise in the BRAKE DISC KITS range:
- A range of unrivalled depth that has been developed in response to the needs of the market.
- Safety: the brake disc is assembled with the wheel bearing at NTN-SNR's sites to guarantee superlative quality and safety.
- A complete product: each kit comprises a brake disc with an integrated bearing, as well as the associated components needed to fit the replacement.
This kit contains the following reference(s)
- Protection cap
- Cap
- Nut
- Encoder
- Unit wheel bearings
- Brake disc
- Ring
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
With integrated bearing | 1 |
Internal diameter n°1 | 25 mm |
Number of holes | 5 |
Minimum thickness | 7 mm |
Hole bore | 12 mm |
Tightening torque 1 | 280 N-m |
Width 1 | 86 mm |
Epaisseur du disque de frein | 8 mm |
External diameter 3 | 260 mm |
Recommended tool | Clas : OM8154 |
Bearing type | FC |
Disc type | Plein |
Weight | 6,727 kg |