
Reference KF155.105U
NTN-SNR is rolling out its expertise in the BRAKE DISC KITS range:
- A range of unrivalled depth that has been developed in response to the needs of the market.
- Safety: the brake disc is assembled with the wheel bearing at NTN-SNR's sites to guarantee superlative quality and safety.
- A complete product: each kit comprises a brake disc with an integrated bearing, as well as the associated components needed to fit the replacement.
This kit contains the following reference(s)
- FC.12784.S03
- Cap
- Brake disc
- Nut
- Miscellaneous
- Ring
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
With integrated bearing | 1 |
Internal diameter n°1 | 25 mm |
Number of holes | 4 |
Nb of poles | 26 |
Minimum thickness | 7 mm |
Hole bore | 12 mm |
Tightening torque 1 | 175 N-m |
Width 1 | 74 mm |
Epaisseur du disque de frein | 8 mm |
External diameter 3 | 237 mm |
Recommended tool | Clas : OM8154 |
Bearing type | FC |
Disc type | Plein |
Weight | 4,855 kg |
Fitting position | Arrière droit |