
NTN-SNR is rolling out its expertise in the BRAKE DISC KITS range:
- A range of unrivalled depth that has been developed in response to the needs of the market.
- Safety: the brake disc is assembled with the wheel bearing at NTN-SNR's sites to guarantee superlative quality and safety.
- A complete product: each kit comprises a brake disc with an integrated bearing, as well as the associated components needed to fit the replacement.
This kit contains the following reference(s)
- Unit wheel bearings
- Brake disc
- Nut
- Protection cap
- Cap
- Ring
- Encoder
Log in
To add this product to your basketDocumentation
Product information
| CHARACTERISTICS | |
|---|---|
| Minimum thickness | 9,5 mm |
| Recommended tool (Wheel) | Clas : OM8154 |
| Disc type | Plein |
| Height | 90 mm |
| Brake disc thickness | 11 mm |
| External diameter 3 | 290 mm |
| Weight | 8,735 kg |