
NTN-SNR is rolling out its expertise in the BRAKE DISC KITS range:
- A range of unrivalled depth that has been developed in response to the needs of the market.
- Safety: the brake disc is assembled with the wheel bearing at NTN-SNR's sites to guarantee superlative quality and safety.
- A complete product: each kit comprises a brake disc with an integrated bearing, as well as the associated components needed to fit the replacement.
This kit contains the following reference(s)
- FC.40858.S03
- Protection cap
- Encoder
- Nut
- Cap
- Brake disc
- Ring
Documentation
Product information
| CHARACTERISTICS | | Internal diameter n°1 (wheel) | 25 mm |
| Minimum thickness | 7 mm |
| Bearing type | FC |
| Weight | 5,288 kg |
| Width 1 (wheel) | 82 mm |
| Disc type | Plein |
| With integrated sensor ring | 1 |
| With integrated bearing | 1 |
| Recommended tool (Wheel) | Clas : OM8154 |
| Number of holes | 4 |
| Hole bore | 12 mm |
| Tightening torque 1 | 175 N-m |
| Brake disc thickness | 8 mm |
| External diameter 3 | 240 mm |
OE Equivalents
Renault82 00 645 712Renault8200038252Automotive Compatibility
DaciaSANDEROSANDERO II => Rear-DaciaSANDEROSANDERO II => RearRight,LeftRenaultClioCLIO III => RearRight,LeftRenaultClioClio => -Right,LeftRenaultClioClio => RearRight,LeftRenaultClioClio08/2005 => 03/2009RearLeft,RightRenaultMEGANE IIMEGANE II => -Right,LeftRenaultMEGANE IIMEGANE II => RearRight,LeftRenaultMEGANE IIMEGANE II08/2002 => 08/2006RearLeft,RightRenaultMEGANE II SaloonMEGANE II Saloon => RearRight,LeftRenaultMODUSMODUS12/2008 => 10/2010RearLeft,RightRenaultMODUSMODUS 1 => RearRight,LeftRenaultMODUSMODUS 108/2004 => 11/2007RearLeft,RightRenaultMODUSMODUS 2 => RearRight,LeftRenaultMeganeMegane => -Right,LeftRenaultMeganeMegane => RearRight,LeftRenaultMeganeMegane08/2002 => 09/2008RearLeft,RightRenaultSANDERO/STEPWAY IISANDERO/STEPWAY II => RearRight,LeftRenaultTWINGOTWINGO II05/2008 => 09/2014RearRight,LeftRenaultWINDWIND06/2010 => 12/2013RearRight,Left