
NTN-SNR is rolling out its expertise in the BRAKE DISC KITS range:
- A range of unrivalled depth that has been developed in response to the needs of the market.
- Safety: the brake disc is assembled with the wheel bearing at NTN-SNR's sites to guarantee superlative quality and safety.
- A complete product: each kit comprises a brake disc with an integrated bearing, as well as the associated components needed to fit the replacement.
This kit contains the following reference(s)
- FC.41245
- Cap
- Nut
- Protection cap
- Ring
- Brake disc
- Encoder
Log in
To add this product to your basketDocumentation
Product information
| CHARACTERISTICS | |
|---|---|
| Internal diameter n°1 (wheel) | 25 mm |
| Minimum thickness | 7 mm |
| Bearing type | FC |
| Recommended tool (Wheel) | Clas : OM4217 |
| Width 1 (wheel) | 68 mm |
| Disc type | Plein |
| Fitting position | Arrière gauche |
| Weight | 5,56 kg |
| Number of holes | 4 |
| Tightening torque 1 | 70 N-m |
| Tightening angle | 45 ° |
| Hole bore | 12 mm |
| Brake disc thickness | 9 mm |
| External diameter 3 | 250 mm |
| With integrated sensor ring | 1 |
| With integrated bearing | 1 |