
NTN-SNR is rolling out its expertise in the BRAKE DISC KITS range:
- A range of unrivalled depth that has been developed in response to the needs of the market.
- Safety: the brake disc is assembled with the wheel bearing at NTN-SNR's sites to guarantee superlative quality and safety.
- A complete product: each kit comprises a brake disc with an integrated bearing, as well as the associated components needed to fit the replacement.
This kit contains the following reference(s)
- FC.41645
- Encoder
- Ring
- Nut
- Cap
- Protection cap
- Brake disc
Log in
To add this product to your basketDocumentation
Product information
| CHARACTERISTICS | | Internal diameter n°1 (wheel) | 30 mm |
| Minimum thickness | 7 mm |
| Bearing type | FC |
| Recommended tool (Wheel) | Clas : OM8154 |
| Width 1 (wheel) | 67 mm |
| Disc type | Plein |
| With integrated bearing | 1 |
| Number of holes | 4 |
| Hole bore | 12 mm |
| Tightening torque 1 | 300 N-m |
| Brake disc thickness | 9 mm |
| External diameter 3 | 250 mm |
| With integrated sensor ring | 1 |
| Weight | 5,58 kg |
OE Equivalents
Peugeot, DS, Citroen4249-32DCitroen, Peugeot9657345180Automotive Compatibility
CitroenC3C3 => -Right,LeftCitroenC3C308/2006 => 12/2017RearRight,LeftCitroenC3C3 108/2006 => 12/2017RearRight,LeftCitroenC3C3 201/2009 => 12/2017RearRight,LeftCitroenC3 AIRCROSS IIC3 AIRCROSS II => -Right,LeftCitroenC3 IC3 I => -Right,LeftCitroenC3 IC3 I08/2006 => 12/2017RearLeft,RightCitroenC3 IC3 I08/2006 => 12/2017RearRight,LeftCitroenC3C3 II => -Right,LeftCitroenC3C3 II08/2006 => 12/2017RearLeft,RightCitroenC3C3 II08/2006 => 12/2017RearRight,LeftCitroenC3 IIIC3 III => -Right,LeftCitroenC3 IIIC3 III08/2006 => 12/2017RearRight,LeftCitroenC4C4 => -Right,LeftCitroenC4C408/2006 => 12/2017RearRight,LeftCitroenC4C4 108/2006 => 12/2017RearRight,LeftCitroenC4C4 2 => -Right,LeftCitroenC4C4 208/2006 => 12/2017RearLeft,RightCitroenC4C4 208/2006 => 12/2017RearRight,LeftCitroenC4 CoupeC4 Coupe => -Right,LeftCitroenC4 IC4 I10/2004 => 12/2017RearRight,LeftCitroenC4 IC4 I02/2006 => 12/2017RearLeft,RightCitroenDS3DS3 => -Right,LeftCitroenDS3DS306/2011 => 12/2015RearLeft,RightDSDSDS12/2015 => RearRight,LeftDSDS3DS3 I => -Right,LeftDSDS3DS3 I08/2006 => RearRight,LeftDSDS3DS3 I02/2010 => 12/2017RearLeft,RightOpelCROSSLANDCROSSLAND => -Right,LeftOpelCROSSLAND XCROSSLAND X 108/2006 => 12/2017RearLeft,RightOpelCROSSLAND XCROSSLAND X 108/2006 => 12/2017RearRight,LeftOpelCROSSLAND XCROSSLAND X 2 => -Right,LeftOpelCROSSLAND X VanCROSSLAND X Van => -Right,LeftPeugeot20082008 => -Right,LeftPeugeot2008 I2008 I => -Right,LeftPeugeot2008 I2008 I08/2006 => 12/2017RearRight,LeftPeugeot2008 I2008 I08/2006 => 12/2017Train arrièreDroit,GauchePeugeot207207 => -Right,LeftPeugeot20720702/2006 => 12/2017RearLeft,RightPeugeot20720702/2006 => 12/2017RearRight,LeftPeugeot207 Saloon207 Saloon08/2006 => 12/2017RearRight,LeftPeugeot208208 => -Right,LeftPeugeot208 I208 I => -Right,LeftPeugeot208 I208 I08/2006 => RearRight,LeftPeugeot307307 => -Right,LeftPeugeot30730708/2006 => 12/2017RearLeft,RightPeugeot30730708/2006 => 12/2017RearRight,LeftPeugeot307307 105/2005 => 02/2009RearRight,LeftPeugeot307307 108/2006 => 10/2007RearLeft,RightPeugeot307307 205/2005 => 12/2017RearRight,LeftPeugeot307307 208/2006 => 12/2017RearLeft,RightPeugeot307 CC307 CC08/2006 => 12/2017RearLeft,RightPeugeot307 SW307 SW08/2006 => 12/2017RearRight,LeftVauxhallCROSSLAND XCROSSLAND X 1 => 11/2017RearLeft,RightVauxhallCROSSLAND XCROSSLAND X 1 => 11/2017RearRight,Left