
NTN-SNR is rolling out its expertise in the BRAKE DISC KITS range:
- A range of unrivalled depth that has been developed in response to the needs of the market.
- Safety: the brake disc is assembled with the wheel bearing at NTN-SNR's sites to guarantee superlative quality and safety.
- A complete product: each kit comprises a brake disc with an integrated bearing, as well as the associated components needed to fit the replacement.
This kit contains the following reference(s)
- FC.41394
- Cap
- Ring
- Protection cap
- Nut
- Encoder
- Brake disc
Documentation
Product information
| CHARACTERISTICS | | Internal diameter n°1 (wheel) | 30 mm |
| Minimum thickness | 10 mm |
| Bearing type | FC |
| Width 1 (wheel) | 73 mm |
| Coated | Oui |
| Disc type | Plein |
| Recommended tool (Wheel) | Clas : OM8154 |
| Weight | 7,34 kg |
| Fitting position | Arrière gauche |
| With integrated sensor ring | 1 |
| With integrated bearing | 1 |
| Number of holes | 4 |
| Hole bore | 12 mm |
| Tightening torque 1 | 300 N-m |
| Brake disc thickness | 12 mm |
| External diameter 3 | 268 mm |
OE Equivalents
Peugeot, Citroen9651556880Automotive Compatibility
CitroenBerlingoBERLINGO II => RearLeft,RightCitroenBerlingoBERLINGO II => RearRight,LeftCitroenBerlingoBerlingo => -Right,LeftCitroenBerlingoBerlingo04/2008 => 03/2015RearLeft,RightCitroenC4C4 => -Right,LeftCitroenC4 GRAND PICASSO IC4 GRAND PICASSO I => -Right,LeftCitroenC4 IC4 I => -Right,LeftCitroenC4 IC4 I => RearLeft,RightCitroenC4 IC4 I => RearRight,LeftCitroenC4 IIC4 II => -Right,LeftCitroenC4 IIC4 II => RearLeft,RightCitroenC4 IIC4 II => RearRight,LeftCitroenC4 PICASSO I MPVC4 PICASSO I MPV => RearRight,LeftCitroenC4 PICASSO IIC4 PICASSO II => RearRight,LeftCitroenDS5DS5 => RearRight,LeftDSDS4DS4 I => RearLeft,RightDSDS4DS4 I => RearRight,LeftDSDS5DS5 1 => RearRight,LeftDSDS5DS5 109/2011 => 04/2015RearLeft,RightDSDS5DS5 2 => RearLeft,RightDSDS5DS5 2 => RearRight,LeftPeugeot30083008 => RearRight,LeftPeugeot30083008 I => RearLeft,RightPeugeot30083008 I => RearRight,LeftPeugeot308308 => -Right,LeftPeugeot30830809/2009 => 12/2013RearRight,LeftPeugeot30830803/2010 => 11/2010RearLeft,RightPeugeot308 I308 I => -Right,LeftPeugeot308 I308 I => RearLeft,RightPeugeot308 I308 I => RearRight,LeftPeugeot50085008 => -Right,LeftPeugeot50085008 I => RearLeft,RightPeugeot50085008 I => RearRight,LeftPeugeotPartnerPARTNER I04/2011 => 03/2015RearRight,LeftPeugeotPartnerPARTNER II => RearLeft,RightPeugeotPartnerPARTNER II => RearRight,LeftPeugeotPARTNER ORIGIN MPVPARTNER ORIGIN MPV => RearRight,LeftPeugeotPartnerPartner => -Right,LeftPeugeotPartnerPartner => RearRight,LeftPeugeotPartnerPartner04/2008 => 03/2015RearLeft,Right