NTN-SNR is rolling out its expertise in the BRAKE DISC KITS range:
- A range of unrivalled depth that has been developed in response to the needs of the market.
- Safety: the brake disc is assembled with the wheel bearing at NTN-SNR's sites to guarantee superlative quality and safety.
- A complete product: each kit comprises a brake disc with an integrated bearing, as well as the associated components needed to fit the replacement.
This kit contains the following reference(s)
- FC.41645
- Ring
- Cap
- Brake disc
- Encoder
- Nut
Log in
To add this product to your basketDownloads
No document available
CHARACTERISTICS | |
---|---|
External diameter 3 | 244 mm |
Type disque de frein : plein | X |
Epaisseur du disque de frein | 7 mm |
Width 1 | 69 mm |
Recommended tool | Clas : OM4217, Clas : OM8154 |
Weight | 5,453 kg |
Bearing type | FC |