Ball sleeves are compact components for precise and low-friction linear movements on self-supporting hardened steel shafts.
Log in
To add this product to your basketDownloads
No document available
PRODUCT DEFINITION | |
---|---|
Brand | NTN |
Design type | KH |
Ball bushings category | Ball sleeves |
Standard | ISO dimension |
Material outer cylinder or steel segments | hardened steel sleeve |
Material Cage | PA |
Initial greasing | Non/No |
Re-lubricable | Oui/Yes |
d - Internal diameter | 25 mm |
D - External diameter | 35 mm |
L - Length | 40 mm |
Number of ball rows | 6 |
Mass | 0,066 kg |
PRODUCT PERFORMANCE | |
---|---|
Cmin | 1,93 kN |
Cmax | 1,93 kN |
C0min | 1,56 kN |
C0max | 1,56 kN |
Tmin - Min operating temperature | -20 °C |
Tmax - Max operating temperature | 80 °C |