![KJ38X43X258X3S](https://eshop-api.ntn-snr.com/medias/industry-NRBKJ-S-3.JPG-515Wx515H?context=bWFzdGVyfGltYWdlc3w1Nzc3OXxpbWFnZS9qcGVnfGg1Mi9oM2IvOTM0MTUyNjA0ODc5OC9pbmR1c3RyeS1OUkJLSl9TXzMuSlBHXzUxNVd4NTE1SHwyNDdiOTYzMzQzMzI4OWNjM2NhMjIyODYzOTQzNDlhMTY3ZTYxYmE1ZmViMmUwZTIyNmYxZGNhNWM0OTM4NmQ4)
Log in
To add this product to your basketDownloads
No document available
3D file PRODUCT DEFINITION | Brand | NTN |
Fw - Under rollers diameter | 38 mm |
Ew - Upper rollers diameter | 43 mm |
Bc - Cage Width | 25,8 mm |
Mass | 0,034 kg |
![](https://eshop-api.ntn-snr.com/medias/industry-NRBKJ-S-1.JPG-515Wx515H?context=bWFzdGVyfGltYWdlc3wyODc3NHxpbWFnZS9qcGVnfGg3NS9oZWIvOTM0MTQ3MTE5NTE2Ni9pbmR1c3RyeS1OUkJLSl9TXzEuSlBHXzUxNVd4NTE1SHxiYWY3MGVhNWVkOGEzZTk5ODhlMmExODQ2YmNlMTI2NWZiOTI2MDUxOTUxMWUwMTQ3YjRiMjgwZGUwMjhlM2Nm)
PRODUCT PERFORMANCE | Cr - Dynamic load rating | 29,2 kN |
C0r - Static load rating | 59,5 kN |
Nlim - Grease lubrication limit speed | 7500 tr/min |
Nlim - Oil lubrication limit speed | 11000 tr/min |
Tmin - Min operating temperature | -20 °C |
Tmax - Max operating temperature | 120 °C |
ABUTMENT | b - Raceway width | 25,8 mm |