Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
Internal diameter n°1 | 545 mm |
Width 1 | 233 mm |
Bearing type | NEEDLE ROLLER BEARING |
External diameter 1 | 595 mm |
Weight | 0,05 kg |
CHARACTERISTICS | |
---|---|
Internal diameter n°1 | 545 mm |
Width 1 | 233 mm |
Bearing type | NEEDLE ROLLER BEARING |
External diameter 1 | 595 mm |
Weight | 0,05 kg |