Log in
To add this product to your basketDownloads
No document available
PRODUCT DEFINITION | |
---|---|
Brand | SNR |
G - Thread designation | M150X2 |
d2 - Outer diameter of locknut | 195 mm |
B - Nut width | 24 mm |
d1 - Outer diameter of the locking surface of the nut | 171 mm |
Chamfer angle of the nut | 30 ° |
b - Notch width | 14 mm |
h - Notch depth | 6 mm |
Mass | 2,03 kg |
TECHNICAL CHARACTERISTICS | |
---|---|
Designation of the associated blocking device | MB30 |