Needle roller bearing, cage assembly, steel plate punched cage
Log in
To add this product to your basketDownloads
No document available
PRODUCT DEFINITION | |
---|---|
Brand | NTN |
Fw - Under rollers diameter | 85 mm |
Ew - Upper rollers diameter | 92 mm |
Bc - Cage Width | 18,8 mm |
Mass | 0,075 kg |
PRODUCT PERFORMANCE | |
---|---|
Tmin - Min operating temperature | -20 °C |
Tmax - Max operating temperature | 120 °C |
ABUTMENT | |
---|---|
b - Raceway width | 18,8 mm |