Log in
To add this product to your basketDownloads
No document available
PRODUCT DEFINITION | |
---|---|
Brand | SNR |
G - Thread designation | M120X2 |
d2 - Outer diameter of locknut | 145 mm |
B - Nut width | 20 mm |
d1 - Outer diameter of the locking surface of the nut | 135 mm |
Chamfer angle of the nut | 30 ° |
b - Notch width | 12 mm |
h - Notch depth | 5 mm |
Mass | 0,78 kg |
TECHNICAL CHARACTERISTICS | |
---|---|
Designation of the associated blocking device | MBL24 |