Log in
To add this product to your basketDocumentation
Product information
PRODUCT DEFINITION | |
---|---|
Brand | SNR |
G - Thread designation | M130X2 |
d2 - Outer diameter of locknut | 155 mm |
B - Nut width | 21 mm |
d1 - Outer diameter of the locking surface of the nut | 145 mm |
Chamfer angle of the nut | 30 ° |
b - Notch width | 12 mm |
h - Notch depth | 5 mm |
Mass | 0,88 kg |
TECHNICAL CHARACTERISTICS | |
---|---|
Designation of the associated blocking device | MBL26 |