Log in
To add this product to your basketDocumentation
Product information
PRODUCT DEFINITION | |
---|---|
Brand | SNR |
G - Thread designation | M190X3 |
d2 - Outer diameter of locknut | 220 mm |
B - Nut width | 28 mm |
d1 - Outer diameter of the locking surface of the nut | 210 mm |
Chamfer angle of the nut | 30 ° |
b - Notch width | 16 mm |
h - Notch depth | 5 mm |
Mass | 2,08 kg |
TECHNICAL CHARACTERISTICS | |
---|---|
Designation of the associated blocking device | MBL38 |