Log in
To add this product to your basketDocumentation
Product information
PRODUCT DEFINITION | |
---|---|
Brand | NTN |
D - External diameter | 35 mm |
d1 - Stud diameter | 16 mm |
C - Width of bearing, drawn cup or outer ring | 18 mm |
F - Under roller diameter | 18 mm |
B - Bearing/Inner ring width | 19,5 mm |
B1 - Total stud length | 52 mm |
B2 - Stud rod length | 32,5 mm |
G - Stud thread designation | M16X1.5 |
G1 - Thread length of the stud | 17 mm |
B3 - Distance between washer face and radial lub hole | 8 mm |
C1 - Distance between roller face and washer face | 0,8 mm |
n - Axial lubrication hole diameter | 6 mm |
a - Radial lubrication hole diameter | 3 mm |
e - Inlet diameter of roller or washer | 27 mm |
h - Hexagonal hole | 6 mm |
R - Track roller radius | 500 mm |
Maximum tightening torque | 52 N-m |
Bearing with/without cage | Avec |
Radial clearance class | CN |
Precision class | P0 |
Mass | 0,169 kg |
PRODUCT PERFORMANCE | |
---|---|
Cr - Dynamic load rating | 12,2 kN |
C0r - Static load rating | 17,9 kN |
Track load capacity spherical outer ring | 3,2 kN |
N lim - Grease lubrication limit speed | 8000 tr/min |
Tmin - Min operating temperature | -20 °C |
Tmax - Max operating temperature | 100 °C |